FLEXA RQG-P 15020027207
Flexa
FLEXAquick
RQG, Plastic (PA), IP68/IP69K
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{flexa/flexaquick_connectors/rqg/rqg_p.prj},{NB=FLEXA RQG-P 15020027207},{AUS=1},{VERS1=10},{AD=15.8},{G=13.5},{VERS3=6},{I=12.5},{B=23.0},{C=10.0},{D=37.0},{SW=21},{VERS2=1.000},{GA=20.4},{B1=23.0},{B2=23.0},{B3=23.00},{SWL=7.00},{SWECK=12.12},{SMB=2.5},{SMH=18.3},{D1=8.5},{BA=1.50},{ADT=25.5},{FA=3.50},{FB=10.50},{FH=7.30},{FH1=0.00},{FB1=0.00},{FB2=0.00},{I1=16.00},{I1T=9.00},{GEW=0.60},{VPE=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Flexa
Description
RQG-P - Plastic quick screw connector with PG outer thread acc. to DIN 40430
Bill of material
FLEXA RQG-P 15020027207
AUS
Color
black
gray
black
gray
ART
FLEXA No.
15020027207
15020027207
AD
Trade size Tubing outer-ø
15.8
15.8
mm
G
Thread PG
13.5
13.5
I
Smallest inner ø
12.5
12.5
mm
B
Largest outer ø
23.0
23.0
mm
C
Length of thread
10.0
10.0
mm
D
Total length
37.0
37.0
mm
SW
Wrench size across flats
21
21
mm
GEW
Weight
0.60
0.60
kg/100
VPE
Packing unit
50
50
piece(s)