LTPB25-M25-EXD
Flexicon
Metallic conduits and fittings
LTPB
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/ltpb/ltpb_exd.prj},{NB=LTPB25-M25-EXD},{CLR=Self colour},{DES=Metric Thread},{CT=LTPB},{CS=25},{T1=M25},{NDM=25.000},{KDM=23.160},{A=M25x1.5},{B=15},{C=51},{D=42},{E=36},{F=18.0},{G=36},{H=34},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{FCL=11.000},{SCL=7.000},{GCL=11.000},{OL=12.000},{CL=4.000},{CD=34.000},{HL=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Flexicon
Description
LTPB-EXD - Straight, external thread, nickel plated brass, flameproof barrier gland for use with LTPBRD conduit.
Bill of material
LTPB25-M25-EXD
CNSORDERNO
Order number
LTPB25-M25-EXD
LTPB25-M25-EXD
CLR
Colour
Self colour
DES
Description
Metric Thread
CS
Conduit Size
25
25
A
Thread
M25x1.5
M25x1.5
B
Length
15
mm
C
Length
51
51
mm
D
Width accross flats
42
42
mm
E
Width accross flats
36
36
mm
F
Diameter
18.0
18.0
mm
G
Width accross flats
36
36
mm
H
Width accross flats
34
34
mm
CNSMAT
Material
Nickel Plated Brass
INFO
HTML (online)