GE340CW
Fluro
High performance parts
Spherical Plain Bearings
Series C
maintenance free
GE..CW
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fluro/hochleistungsteile/gelenklager/massreihe_c/wartungsfrei/ge_cw/ge_cw_asmtab.prj},{NB=Gelenklager GE340CW (0-0)},{IDNR=},{BEZ=GE340CW},{D=340},{ALPHA=0.0},{ROT=0},{INFO=PDF-Datenblatt},{PDF=ge_cw},{TZD=0/-0.040},{B=160},{M=135},{TZM=0/-0.90},{A=460},{TZA=0/-0.045},{O=366.6},{DK=400},{ST=26830},{DT=16095},{KIPPWINKEL=3.8},{GEW=80.0},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=Wälzlagerstahl 100CrMn6},{CTN=84833038},{DSCREW=12},{LSCREW=70},{PPATH=ge_cw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Fluro
Description
GE..CW
Bill of material
GE340CW
IDNR
Ident number
BEZ
Description
GE340CW
GE340CW
D
Size
340
340
mm
ALPHA
Pivoting angle
°
ROT
Rotation
°
INFO
PDF-Datasheet
PDF-Datasheet
TZD
Tolerance D
0/-0.040
mm
B
160
160
mm
M
135
135
mm
TZM
Toleranz M
0/-0.90
0/-0.90
mm
A
460
460
mm
TZA
Tolerance A
0/-0.045
0/-0.045
mm
O
366.6
366.6
mm
DK
dK
400
400
mm
ST
static load rating Co
26830
26830
kN
DT
Dynamic load C
16095
16095
kN
KIPPWINKEL
Pivoting angle
3.8
3.8
°
GEW
Unit weight
80.0
80.0
g
MD
Min- / Max values in direction of rotation
360
°
MAT1
Outer ring material
Quenched and tempered steel
MAT2
Inner ring material
Bearing steel 100CrMn6
CTN
Customs tariff number
84833038