A210001-2122
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/210001.prj},{NB=A210001-2122},{CODE=A210001-2122},{FILENAME=A210001-2122_00},{F=G1/2-14 A GAS},{F1=7/8-14 UNF-2A},{B=34},{D=78},{CH=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
FOR Fittings
Description
210001 - 90° (ADJ) LONG ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
Bill of material
A210001-2122
CODE
Code
A210001-2122
A210001-2122
F
Thread
G1/2-14 A GAS
G1/2-14 A GAS
F1
Thread
7/8-14 UNF-2A
7/8-14 UNF-2A
B
34
34
mm
D
78
78
mm
CH
Hexagonal key
27
27
mm