目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE AWPA-10N01PG
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AWPA-NPT + AEPA-NPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fraenkische/fiplock_one/awpa_npt_aepa_npt/awpa_npt_asmtab.prj},{NB=FIPLOCK ONE AWPA-10N01PG},{PARTNR=AWPA-10N01PG},{NW=10},{G=NPT 3/8''},{GX=17.145},{L=10.4},{ID=10.0},{W=39.6},{H=45.5},{D=24.7},{E=24},{SW=14},{WEIGHT=11.7},{PU=10},{CTN=},{D1=24.700},{D2=20.800},{D3=10.200},{T=2.500},{L1=7.000},{HE=6.000},{HH=25.350},{H1=20.000},{H2=29.000},{H3=5.000},{H4=10.250},{H5=14.800},{IH=9.300},{HSW=18.700},{R1=7.100},{Z=0.000},{PPATH=awpa_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
AWPA-NPT - Fitting 90° curved elbow, NPT, plastic thread
Bill of material
FIPLOCK ONE AWPA-10N01PG
PARTNR
Part-No.
AWPA-10N01PG
AWPA-10N01PG
NW
Nominal width
10
10
mm
G
Thread
NPT 3/8''
NPT 3/8''
L
Thread length
10.4
10.4
mm
ID
10.0
10.0
mm
W
Total height
39.6
39.6
mm
H
Installation width
45.5
45.5
mm
D
24.7
24.7
mm
E
24
24
mm
SW
14
14
mm
WEIGHT
Weight
11.7
11.7
g