目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
351897 KI320 75 90 13
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/ki320_asmtab.prj},{NB=351897 KI320 75 90 13 (0)},{IDNR=},{ARTIKELNR=351897},{E=},{DD=75.0},{D=90.0},{NUT=0},{H=13.0},{L=13.0},{P=7.5},{C=5.5},{MO=w},{LL=1.500},{X=6.000},{B1=2.300},{B2=0.800},{B3=1.500},{B4=2.100},{B5=2.500},{BB=2.000},{M=0.800},{T1=6.800},{T2=8.000},{T3=4.300},{T4=2.500},{U=0.300},{Z=1.000},{PPATH=ki320/ki320_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 320 - Merkel® Compact seal
Bill of material
351897 KI320 75 90 13
ARTIKELNR
Item no.
351897
351897
E
Groove
DD
Dimension d
75.0
75.0
mm
D
Dimension
90.0
90.0
mm
NUT
Groove
without Groove
with Groove
without Groove
with Groove
H
Dimension
13.0
13.0
mm
L
Dimension
13.0
13.0
mm
P
Profile
7.5
7.5
mm
C
5.5
5.5
mm