目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
24341751 Syprim SM 85 100.1 5.9
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/syprim_sm_asmtab.prj},{NB=24341751 Syprim SM 85 100.1 5.9 (0)},{IDNR=},{ARTIKELNR=24341751},{WS=95 AU V142},{DD=85.0},{D=100.1},{NUT=0},{H=5.9},{L=6.3},{P=7.55},{C=6.0},{R1=1.2},{M=h},{PPATH=syprim_sm/syprim_sm_asmtpl.prj},{HIDE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SM - Merkel® U-Ring
Bill of material
24341751 Syprim SM 85 100.1 5.9
ARTIKELNR
Item no.
24341751
24341751
WS
Material
95 AU V142
DD
Dimensions d
85.0
85.0
mm
D
Dimensions
100.1
100.1
mm
NUT
Groove
without Groove
with Groove
without Groove
with Groove
H
Dimensions
5.9
5.9
mm
L
Dimensions
6.3
6.3
mm
P
Profile
7.55
7.55
mm
C
6.0
6.0
mm
R1
1.2
1.2
mm