目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
96303 TFMI 38 45.2 3.8
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/tfmi_asmtab.prj},{NB=96303 TFMI 38 45.2 3.8 (0)},{IDNR=},{ARTIKELNR=96303},{DD=38.0},{D=45.2},{NUT=0},{L=4.0},{H=3.8},{C=3.5},{R1=0.5},{P=3.6},{M=1},{BF=TFMI (Kompaktdichtung)},{WS=PTFE 177023/60},{LG=n},{S=1},{DM1=37.750},{B=3.800},{ORING=3.000},{PPATH=tfmi/tfmi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMI - Merkel® Compact seal
Bill of material
96303 TFMI 38 45.2 3.8
ARTIKELNR
Item no.
96303
96303
DD
Dimension d
38.0
38.0
mm
D
Dimension
45.2
45.2
mm
NUT
Groove
without Groove
with Groove
without Groove
with Groove
L
Dimension
4.0
4.0
mm
H
Dimension
3.8
3.8
mm
C
3.5
3.5
mm
R1
0.5
0.5
mm
P
Profile
3.6
3.6
mm
WS
Material
PTFE 177023/60