目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Butterfly valve PPs, inner diameter = 110 - 10036218(LOD=M300)
Funken
Ventilation fittings
Butterfly Valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{funken/hoka/absterrklappen/absperrklappe_dknopf_muffe_stufenlos_asmtab.prj},{NB=Absperrklappe PPs, Innendurchmesser = 110 - 10036218(LOD=M-300)},{CNSORDERNO=10036218},{CNSPRICE=57.00},{CNSMASSEXACT=0.000},{DA=110},{LGES=150},{L=40.0},{L1=70},{LX=150},{L1X=70},{TOL=1.0},{S=3.0},{D=105.000},{D1=110.300},{D2=111.000},{D3=117.655},{B=18.076},{B1=85.459},{V=1},{V1=2},{MCODE=4.absp.dksl.mu.4g:0110},{ARTD=HoKa PPs Absperrklappe inkl. Dichtung Ø 110 mm mit Drehknopf stufenlos, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 110 mm with sockets, 4th generation},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 74
HELP_VARIABLE
Company
Funken
Description
Shut-off damper rotary knob stepless sleeve - HoKa shut-off damper incl. seal with rotary knob, stepless, with socket on both sides, 4th generation
Bill of material
Butterfly valve PPs, inner diameter = 110 - 10036218(LOD=M300)
CNSORDERNO
Article number
10036218
10036218
mm
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 110 mm with sockets, 4th generation
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 110 mm with sockets, 4th generation
CNSMAT
Material
PPs
PPs
KNG
KatalogNG
0110
0110
FAR
Color
RAL 7037
RAL 7037
FARD
Color
black
DA
Diameter
110
110
mm
LGES
Total length
150
150
mm
L
Length
40.0
40.0
mm
L1
Length
70
70
mm
TOL
Tolerance Ø
1.0
1.0
mm
S
Wall thickness
3.0
3.0
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HoKa butterfly valve with hand lever, rotary knob, rotary knob stepless, sleeve or flange, round plastic molded part with internal stop for connecting pipes in an exhaust air system using a welding process. As a butterfly valve for adjusting and shutting off volume flows with an internal seal. Socket inner diameter based on DIN 8062. Manufacturing process: up to Ø 400 mm made from injection molded parts, from Ø 450 mm made from semi-finished products. Possible negative overpressure on request after mechanical, chemical and thermal stress.
HoKa butterfly valve with hand lever, rotary knob, rotary knob stepless, sleeve or flange, round plastic molded part with internal stop for connecting pipes in an exhaust air system using a welding process. As a butterfly valve for adjusting and shutting off volume flows with an internal seal. Socket inner diameter based on DIN 8062. Manufacturing process: up to Ø 400 mm made from injection molded parts, from Ø 450 mm made from semi-finished products. Possible negative overpressure on request after mechanical, chemical and thermal stress.
HINT
Remark
The specified dimensions are installation dimensions