目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Throttle valve PP, inner diameter = 450 - 10000644(LOD=M-300)
Funken
Ventilation fittings
Dampers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{funken/hoka/drosselklappen/drosselklappe_griff_flansch_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 450 - 10000644(LOD=M-300)},{CNSORDERNO=10000644},{CNSPRICE=588.40},{CNSMASSEXACT=0.000},{DA=450},{LGES=378},{L=0.0},{L1=0},{LX=378},{LX2=189},{L1X=MIN},{TOL=3.5},{S=5.0},{D=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{B=MIN},{B1=MIN},{V=4},{V1=MIN},{MCODE=3.klpdr.hh.fl:x.0450},{ARTD=HoKa PP Drosselklappe Ø 450 mm mit Hand- Feststellhebel rot, beidseitig mit Flansch},{ARTE=HoKa PP damper control valve for manual purpose Ø 450 mm with flanges},{ARTF=HoKa PP vanne papillon à commande manuelle Ø 450 mm avec brides},{CNSMAT=PP},{FAR=RAL 7032},{FARH=RAL 3020},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 126
HELP_VARIABLE
Company
Funken
Description
Throttle valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Bill of material
Throttle valve PP, inner diameter = 450 - 10000644(LOD=M-300)
CNSORDERNO
Article number
10000644
10000644
mm
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa PP damper control valve for manual purpose Ø 450 mm with flanges
HoKa PP damper control valve for manual purpose Ø 450 mm with flanges
CNSMAT
Material
PP
PP
KNG
KatalogNG
0450
0450
FAR
Color
RAL 7032
RAL 7032
FARH
Color
RAL 3020
RAL 3020
DA
Diameter
450
450
mm
LGES
Total length
378
378
mm
L
Length
0.0
0.0
mm
L1
Length
0
0
mm
S
Wall thickness
5.0
5.0
mm
ASTEXT
Specification
HOKA PP-H damper valve with hand lever with flange
HOKA PP-H damper valve with hand lever with flange
INFO
Info text
Information
Info text
HINT
Remark
The specified dimensions are installation dimensions