目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Ball knob DIN 319-KT-25-M8-C-RT
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
DIN 319
DIN 319 KU R
DIN 319 KU R C
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/din319/din319_ku_r/din319_ku_r_c/din319_ku_r_c.prj},{NB=Kugelknopf DIN 319-KT-25-M8-C-RT},{PARTNUMBER=DIN 319-KT-25-M8-C-RT},{NORMNR=DIN 319},{WSKU=KU},{WSKT=KT},{D1=25},{D2=M8},{D4=15},{H=22.5},{T1=9.0},{D2KU='M6','M8'},{D2KT='M6','M8'},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{FARBE=rot},{WEIGHT=0.0100},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Ganter
Description
DIN 319 - Ball knobs,Type C, with tapped hole (no bushing)
Bill of material
Ball knob DIN 319-KT-25-M8-C-RT
PARTNUMBER
GANTER PARTNUMBER
DIN 319-KT-25-M8-C-RT
DIN 319-KT-25-M8-C-RT
D1
25
25
mm
D2
Thread
M8
M8
D4
~
15
15
mm
H
22.5
22.5
mm
T1
min.
9.0
9.0
mm
FARBE
Color
Red
WEIGHT
Weight
0.0100
0.0100
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Produkt details
Produkt details