目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Three-Lobe Knob GN 533-80-M10-NI-DGN
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-Lobed Knobs
GN 533
GN 533 M
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/2_0_spannelemente/2_2/dreisterngriffe/gn533/gn533_m/gn533_ni.prj},{NB=Dreisterngriff GN 533-80-M10-NI-DGN},{PARTNUMBER=GN 533-80-M10-NI-DGN},{NORMNR=GN 533},{D1=80},{D2=M10},{H1=37.0},{D3=30.5},{H2=20},{T=17},{DIM02X=10},{D=20},{FARBE=grün},{WEIGHT=0.0710},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Ganter
Description
GN 533 - Three-Lobe Knobs, Bushing Stainless Steel
Bill of material
Three-Lobe Knob GN 533-80-M10-NI-DGN
PARTNUMBER
GANTER PARTNUMBER
GN 533-80-M10-NI-DGN
GN 533-80-M10-NI-DGN
D1
80
80
mm
D2
M10
M10
mm
H1
37.0
37.0
mm
D3
30.5
30.5
mm
H2
20
20
mm
T
17
17
mm
FARBE
Color
Green
Green
WEIGHT
Weight
0.0710
0.0710
kg
CTN
Customs Tariff Number
73181692
ROHS
YES
INFOGANTER
Product details
Product details