您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stainless Steel-Clamping lever with eccentrical cam with threaded stud GN 927.7-82-M6-20-A
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Clamping Levers with Eccentrical Cam
GN 927.7
GN 927.7 S
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/2_0_spannelemente/2_3/exzenterspanner/gn927_7/gn927_7_s/gn927_7_s_a_asmtab.prj},{NB=Edelstahl-Exzenterspanner mit Schraube GN 927.7-82-M6-20-A (clamped)},{PARTNUMBER=GN 927.7-82-M6-20-A},{NORMNR=GN 927.7},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3MIN=19.5},{L3=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{L6=19.5},{T=12},{PPATH=gn927_7_s_a_asmtpl.prj},{WEIGHT=0.1354},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{MAT=Edelstahl, nichtrostend}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 54
HELP_VARIABLE
Company
Ganter
Description
GN 927.7 - Stainless Steel-Clamping levers with eccentrical cam with threaded stud, Type A, Stainless Steel contact plate with setting nut
Bill of material
Stainless Steel-Clamping lever with eccentrical cam with threaded stud GN 927.7-82-M6-20-A
PARTNUMBER
GANTER PARTNUMBER
GN 927.7-82-M6-20-A
GN 927.7-82-M6-20-A
L1
82
82
mm
D2
M6
M6
ZS
Position
clamped
unclamped
clamped
unclamped
L2
In clamping position
20
20
B
20
20
mm
D3
20
20
mm
D4
25
25
mm
H
Stroke at 90° lever movement
1.00
1.00
mm
L3
In clamping position
19.5
19.5
mm
L4
Adjustable range
3.0
3.0
mm
L5
In clamping position
3.7
3.7
mm
WEIGHT
Weight
0.1354
0.1354
kg
CTN
Customs Tariff Number
84879059
84879059
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails