您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Eccentric Cam, Stainless Steel GN 918.5-40-KV-L
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam Point Levers
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, with Threaded Bolt
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/2_0_spannelemente/2_3/spiralspanner/gn918_5/gn918_5_kv.prj},{NB=Spiralexzenter, Edelstahl GN 918.5-40-KV-L},{PARTNUMBER=GN 918.5-40-KV-L},{NORMNR=GN 918.5},{AC=918.5-40-KV-L},{SPANN=durch Linksdrehung},{D1=40},{D2=M8},{D3=25},{D4=25},{H1=10},{H2=31},{H3=21},{H4=55},{L1=8},{L2=100},{VERS=3},{MAT=Edelstahl},{WEIGHT=0.1785},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Ganter
Description
GN 918.5 - Eccentric Cams, Stainless Steel, Radial Clamping, with Threaded Bolt, Type KV with ball lever, angular (serration)
Bill of material
Eccentric Cam, Stainless Steel GN 918.5-40-KV-L
PARTNUMBER
GANTER PARTNUMBER
GN 918.5-40-KV-L
GN 918.5-40-KV-L
SPANN
Clamping direction
By anti-clockwise rotation
By anti-clockwise rotation
D1
-0,5
40
40
mm
D2
Thread
M8
M8
D3
25
25
mm
H1
10
10
mm
H2
31
31
mm
H4
≈
55
55
mm
L1
8
8
mm
L2
≈
100
100
mm
WEIGHT
Weight
0.1785
0.1785
kg
CTN
Customs Tariff Number
84662020
ROHS
YES
INFOGANTER
Product details
Product details