目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Spring Loaded Shell GN 610-2,2-16-K
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 610 Spring Loaded Shells
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn610/gn610_k.prj},{NB=Federhuelse GN 610-2,2-16-K},{PARTNUMBER=GN 610-2,2-16-K},{NORMNR=GN 610},{D1=2,2},{D1X=2.2},{L0=16},{H=7.8},{L1=12.0},{L2=10.5},{F1=2.2},{F2=3.0},{LK=1.051},{MAT=Stahl, vernickelt},{WEIGHT=0.0001},{CTN=73209090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Ganter
Description
GN 610 - Spring Loaded Shells, Type K, Pointed nose, steel
Bill of material
Spring Loaded Shell GN 610-2,2-16-K
PARTNUMBER
GANTER PARTNUMBER
GN 610-2,2-16-K
GN 610-2,2-16-K
D1
±0,05
2,2
2,2
mm
L0
16
16
mm
H
7.8
7.8
mm
L1
12.0
12.0
mm
L2
10.5
10.5
mm
F1
Spring load ≈
2.2
2.2
N
F2
Spring load ≈
3.0
3.0
N
WEIGHT
Weight
0.0001
0.0001
kg
CTN
Customs Tariff Number
73209090
ROHS
YES
INFOGANTER
Product details
Product details