目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Spring plunger GN 614-5-KU
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 614 Spring Plungers, Press-On Type, with Ball
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn614/gn614_ku.prj},{NB=Federnde Druckstueck GN 614-5-KU (deactivated)},{PARTNUMBER=GN 614-5-KU},{NORMNR=GN 614},{POS=0},{POSX=eingerastet,ausgerastet},{D1=5},{D2=4.0},{D3=5.6},{L1=6.0},{L2=1.0},{W=1.00},{FEDERDRUCK1=6.0},{FEDERDRUCK2=9.4},{VER=3},{L3X=1.000},{A=146.310},{LL1=0.450},{R1=1.000},{R2=0.500},{KR=2.000},{LL=5.500},{RR=2.800},{WEIGHT=0.0004},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Ganter
Description
GN 614 - Spring plungers, Type KU, Plastic Housing and Stainless Steel Ball
Bill of material
Spring plunger GN 614-5-KU
PARTNUMBER
GANTER PARTNUMBER
GN 614-5-KU
GN 614-5-KU
POS
Position
deactivated
activated
deactivated
activated
D1
+0,1
5
5
mm
D2
4.0
4.0
mm
D3
5.6
5.6
mm
L1
≈
6.0
6.0
mm
L2
≈
1.0
1.0
mm
W
Compression
1.00
1.00
mm
FEDERDRUCK1
Initial
6.0
6.0
N
FEDERDRUCK2
End
9.4
9.4
N
WEIGHT
Weight
0.0004
0.0004
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details