目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Spring plunger GN 614-4-MS
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 614 Spring Plungers, Press-On Type, with Ball
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn614/gn614_ms.prj},{NB=Federnde Druckstueck GN 614-4-MS (deactivated)},{PARTNUMBER=GN 614-4-MS},{NORMNR=GN 614},{POS=0},{POSX=eingerastet,ausgerastet},{D1=4},{D2=3.0},{D3=4.6},{L1=5},{L2=1.0},{W=0.8},{FEDERDRUCK1=2.5},{FEDERDRUCK2=6.0},{VER=2},{L3X=1.000},{A=146.310},{LL1=0.450},{R1=1.000},{R2=0.250},{KR=1.500},{LL=4.500},{RR=1.800},{WEIGHT=0.0001},{CTN=74198090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Ganter
Description
GN 614 - Spring plungers, Type MS, Brass
Bill of material
Spring plunger GN 614-4-MS
PARTNUMBER
GANTER PARTNUMBER
GN 614-4-MS
GN 614-4-MS
POS
Position
deactivated
activated
deactivated
activated
D1
+0,1
4
4
mm
D2
3.0
3.0
mm
D3
4.6
4.6
mm
L1
≈
5
5
mm
L2
≈
1.0
1.0
mm
W
Compression
0.8
0.8
mm
FEDERDRUCK1
Initial
2.5
2.5
N
FEDERDRUCK2
End
6.0
6.0
N
WEIGHT
Weight
0.0001
0.0001
kg
CTN
Customs Tariff Number
74198090
ROHS
YES
INFOGANTER
Product details
Product details