目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil level sight glass GN 537-22-28-A
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 537 Oil Sight Glasses, Aluminum / Perspex
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn537/gn537_a.prj},{NB=Oelschauglas GN 537-22-28-A},{PARTNUMBER=GN 537-22-28-A},{NORMNR=GN 537},{D1=22},{D2=28},{B=10},{D3=35},{D4=3.0},{E=30.0},{H=6},{L1=15},{L2=4.5},{MONTAGE=GN537.1-30},{D1K=20.572},{D1G=24},{T=3.55},{WEIGHT=0.0170},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Ganter
Description
GN 537 - Oil level sight glasses, type A, without oil level marks
Bill of material
Oil level sight glass GN 537-22-28-A
PARTNUMBER
GANTER PARTNUMBER
GN 537-22-28-A
GN 537-22-28-A
D1
Window glass
22
22
D2
bore-Ø
28
28
mm
B
10
10
mm
D3
35
35
mm
D4
3.0
3.0
mm
E
30.0
30.0
mm
L1
15
15
mm
L2
4.5
4.5
mm
MONTAGE
Wrench
GN537.1-30
GN537.1-30
WEIGHT
Weight
0.0170
0.0170
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details