目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
ATEX-Sight glass GN 541.6-18-M26x1,5-A
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 541.6 ATEX-Sight Glasses, Crystal Clear Plastic
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn541_6/gn541_6_a.prj},{NB=ATEX-Schauglas GN 541.6-18-M26x1,5-A},{PARTNUMBER=GN 541.6-18-M26x1,5-A},{NORMNR=GN 541.6},{D1=18},{D2=M26x1,5},{D3=31.5},{L1=13.0},{L2=9},{S=27.0},{ANZ=8 ... 10},{D2N=26.000},{VER=1.00},{WEIGHT=0.0076},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails},{RX=34.66},{HX=1.00},{DX=29.50},{H2X=1.20},{D2X=23.60},{SWX=27.00},{H3X=7.50},{R2X=32.16},{H4X=10.500},{R3X=5.00},{H5X=9.690},{H6X=7.84}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Ganter
Description
GN 541.6 - ATEX-Sight glasses, Type A, with contrast screen
Bill of material
ATEX-Sight glass GN 541.6-18-M26x1,5-A
PARTNUMBER
GANTER PARTNUMBER
GN 541.6-18-M26x1,5-A
GN 541.6-18-M26x1,5-A
D1
Window glass
18
18
mm
D2
M26x1,5
M26x1,5
D3
31.5
31.5
mm
L1
13.0
13.0
mm
L2
9
9
mm
S
27.0
27.0
mm
ANZ
recommed tightenin torque
8 ... 10
8 ... 10
Nm
WEIGHT
Weight
0.0076
0.0076
kg
CTN
Customs Tariff Number
90261089
ROHS
YES
INFOGANTER
Product details
Product details