目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stainless Steel-Oil level sight glass GN 743.5-18-M26x1,5-A
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 743.5 Oil Sight Glasses, Stainless Steel, Resistant up to 180 °C
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn743_5/gn743_5_a.prj},{NB=Edelstahl-Oelschauglas GN 743.5-18-M26x1,5-A},{PARTNUMBER=GN 743.5-18-M26x1,5-A},{NORMNR=GN 743.5},{D1=18},{D2=M26x1,5},{D3=32},{L1=9.0},{L2=8.0},{S=30},{D2ND=26.000},{VERS=3},{XDCH=1.200},{XDCH2=1.200},{XDS=23.800},{XDICHTUNG=30.500},{XDICHTUNG2=0.700},{XSW=6.000},{XCH=1.500},{XRF=12.000},{XRF1=2.500},{WEIGHT=0.0420},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Ganter
Description
GN 743.5 - Stainless Steel-Oil level sight glasses, Type A, with contrast screen
Bill of material
Stainless Steel-Oil level sight glass GN 743.5-18-M26x1,5-A
PARTNUMBER
GANTER PARTNUMBER
GN 743.5-18-M26x1,5-A
GN 743.5-18-M26x1,5-A
D1
18
18
mm
D2
Thread
M26x1,5
M26x1,5
D3
32
32
mm
L1
9.0
9.0
mm
L2
8.0
8.0
mm
S
30
30
mm
D2ND
26.000
26.000
mm
WEIGHT
Weight
0.0420
0.0420
kg
CTN
Customs Tariff Number
90261089
ROHS
YES
INFOGANTER
Product details
Product details