目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil level indicator GN 650.1-76-A
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 650.1 Oil Level Indicators, Plastic / Stainless Steel Screw
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650_1/gn650_1_asmtab.prj},{NB=Oelstandsanzeiger GN 650.1-76-A (1)},{PARTNUMBER=GN 650.1-76-A},{NORMNR=GN 650.1},{L1=76},{D=M10},{B=27},{L2=21},{L3=40},{L4=106},{L5=18},{L6=15},{L7=16},{S=12},{T1=20/100},{T2=68/210},{D1=19.65},{RSCH=16.000},{RLOCH=16.500},{T=14.360},{N=2.000},{SW=17.000},{M=6.000},{POS=1},{POSX=1 bis 12},{DG=10.000},{DK=8.160},{WEIGHT=0.0850},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn650_1_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Ganter
Description
GN 650.1 - Oil level indicators, Type A, with neutral contrast screen
Bill of material
Oil level indicator GN 650.1-76-A
PARTNUMBER
GANTER PARTNUMBER
GN 650.1-76-A
GN 650.1-76-A
L1
76
76
mm
D
Thread
M10
M10
B
27
27
mm
L2
21
21
mm
L3
40
40
mm
L4
106
106
mm
L5
18
18
mm
L6
15
15
mm
L7
16
16
mm
S
max. wall thickness
12
mm
T1
20/100
20/100
°C
T2
68/210
68/210
°F
POS
Position set screw
mm
Enter value for POS
Position set screw
mm
cm
inch
ft
確定
WEIGHT
Weight
0.0850
0.0850
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details