目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG090-02-A-A-N-D
Global Connector Technology
Board to Board Connector
2.54 mm
Socket
BG090
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gct/b_t_b_connector/2_54mm/socket/bg090/bg090_asmtab.prj},{NB=BG090-02-A-A-N-D},{OCX=BG090},{NOC=2},{CP=A},{DE=A},{IM=N},{PO=D},{WEB=https://gct.co/connector/BG090},{PPATH=parts/bg090_asmtpl.prj},{REV=G1},{REVDAT=20.6.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG090 - Socket
Bill of material
BG090-02-A-A-N-D
OC
Order code
BG090-02-A-A-N-D
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
DE
Dimension D / Dimension E
A = (D = 11.04 / E = 3.00)
B = (D = 11.04 / E = 7.35)
E = (D = 11.04 / E = 12.20)
C= (D = 13.58 / E = 4.85)
L = (D = 16.12 / E = 9.65)
D = (D = 16.12 / E = 2.30)
G = (D = 16.12 / E = 7.10)
H = (D = 18.66 / E = 4.60)
A = (D = 11.04 / E = 3.00)
B = (D = 11.04 / E = 7.35)
E = (D = 11.04 / E = 12.20)
C= (D = 13.58 / E = 4.85)
L = (D = 16.12 / E = 9.65)
D = (D = 16.12 / E = 2.30)
G = (D = 16.12 / E = 7.10)
H = (D = 18.66 / E = 4.60)
IM
Insulator Material
N = Nylon 6T (Standard)
P = PBT
L = LCP
N = Nylon 6T (Standard)
P = PBT
L = LCP
PO
Packing Options
D = Tube (Standard)
E = Tube with Cap
F = Tube and Film
G = Plastic Box
D = Tube (Standard)
E = Tube with Cap
F = Tube and Film
G = Plastic Box
A
2.54
mm
B
5.58
mm
C
5.08
mm
WEB
Website link
https://gct.co/connector/BG090
REV
Revision
G1
REVDAT
Revision Date
20.6.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here