目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG166-04-A-N-D
Global Connector Technology
Board to Board Connector
2.54 mm
Socket
BG166
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gct/b_t_b_connector/2_54mm/socket/bg166/bg166_asmtab.prj},{NB=BG166-04-A-N-D},{OCX=BG166},{NOC=4},{CP=A},{IM=N},{PO=D},{WEB=https://gct.co/connector/BG166},{PPATH=parts/bg166_asmtpl.prj},{REV=A1},{REVDAT=20.11.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG166 - Socket
Bill of material
BG166-04-A-N-D
OC
Order code
BG166-04-A-N-D
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
IM
Insulator Material
N = Nylon 6T (Standard)
L = LCP
N = Nylon 6T (Standard)
L = LCP
PO
Packing Options
D = Tube (Standard)
E = Tube with Cap
F = Tube with Film
G = Plastic Box
D = Tube (Standard)
E = Tube with Cap
F = Tube with Film
G = Plastic Box
A
2.54
mm
B
5.58
mm
WEB
Website link
https://gct.co/connector/BG166
REV
Revision
A1
REVDAT
Revision Date
20.11.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here