您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG175-04-A-N-D
Global Connector Technology
Board to Board Connector
2.54 mm
Socket
BG175
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gct/b_t_b_connector/2_54mm/socket/bg175/bg175_asmtab.prj},{NB=BG175-04-A-N-D},{OCX=BG175},{NOC=4},{CP=A},{IM=N},{PO=D},{WEB=https://gct.co/connector/BG175},{PPATH=parts/bg175_asmtpl.prj},{REV=E2},{REVDAT=28.11.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG175 - Socket
Bill of material
BG175-04-A-N-D
OC
Order code
BG175-04-A-N-D
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
IM
Insulator Material
N = Nylon 6T (Standard)
P = PBT
L = LCP
N = Nylon 6T (Standard)
P = PBT
L = LCP
PO
Packing Options
D = Tube (Standard)
E = Tube with Cap
F = Tube with Film
G = Plastic Box
D = Tube (Standard)
E = Tube with Cap
F = Tube with Film
G = Plastic Box
A
2.54
mm
B
5.58
mm
WEB
Website link
https://gct.co/connector/BG175
REV
Revision
E2
REVDAT
Revision Date
28.11.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here