目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
SIM8070-6-0-11-00-A
Global Connector Technology
SIM Card Connector
4FF
Push-Pull
SIM8070
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gct/sim_card_connector/4ff/push_pull/sim8070/sim8070.prj},{NB=SIM8070-6-0-11-00-A},{PREVIEW=sim8070_rev_a1.png},{WEB=https://gct.co/connector/sim8070},{OC=SIM8070-6-0-11-00-A},{CONTACTS=6},{SWITCH=0 = Without},{PROFILE=11 = 1.10mm},{LOCPEG=00 = Without},{PACK=A = Tape & Reel},{REV=A1},{REVDAT=08.02.2024},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here},{DEFAULTSORTATTR=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
SIM8070
Bill of material
SIM8070-6-0-11-00-A
WEB
Website Link
https://gct.co/connector/sim8070
OC
Order Code
SIM8070-6-0-11-00-A
CONTACTS
Number of Contacts
6
SWITCH
Switch
0 = Without
PROFILE
Profile Height
11 = 1.10mm
LOCPEG
Locating Peg
00 = Without
PACK
Packaging Options
A = Tape & Reel
REV
Revision
A1
REVDAT
Revision Date
08.02.2024
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here