目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GB603-24-xxSx-xxx
GIMOTA
Circularconnectors
Plug with bayonet coupling
Series GB
GB603
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gimota/circularconnectors/plug_with_bayonet_coupling/series_gb/gb603/steckerteil_fuer_aussenraum_buchsekontakte.prj},{NB=GB603-24-xxSx-xxx},{COMPANY=GIMOTA},{SIZE=24},{L1=37.6},{L2=29.5},{D1=51.5},{K1=28.5},{G1=1\"1/2-18},{B1=2},{B2=13.5},{D2=32.8},{D3=29.2},{D4=41.3},{D5=36.4},{D6=45},{D7=32.8},{D8=4.5},{F1=2.0},{S1=UNE},{G1X=1.37500},{H1=18.8},{H2=1},{L3=23.5},{L4=2.5},{L5=2},{L6=0.4},{L7=18.5},{L8=20.7},{L9=26},{L10=3},{L11=5},{K2=2.5},{W1=45},{W2=30},{W3=90},{N1=6},{N2=3},{N3=40},{ARTNR=GB603-24-xxSx-xxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
GIMOTA
Description
Plug part outdoor, socket contact
Bill of material
GB603-24-xxSx-xxx
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GB603-24-xxSx-xxx
GB603-24-xxSx-xxx
SIZE
Size
24
24
L1
37.6
37.6
mm
L2
29.5
29.5
mm
D1
51.5
51.5
mm
K1
28.5
28.5
mm
G1
1"1/2-18
1"1/2-18