目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GT60-20-xxSx-xxx
GIMOTA
Circularconnectors
Plug with threaded coupling
Serie GT
GT60
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gimota/circularconnectors/plug_with_thread_coupling/serie_gt/gt60/plug_for_indoor_socket_contacts_.prj},{NB=GT60-20-xxSx-xxx},{COMPANY=GIMOTA},{SIZE=20},{L1=35.5},{L2=22.0},{D1=41.1},{G1=1\"1/8-18},{B1=2},{D2=39.0},{D3=26.6},{D4=30.0},{D5=26.4},{D6=23.6},{D7=24.4},{S1=UNE},{G1X=1.12500},{P1=0.0000},{G2=1\"1/4-18},{S2=UNE},{G2X=1.25000},{P2=0.0000},{H1=20.0},{H2=1.0},{L3=2.5},{L4=7.0},{L5=6.5},{L6=1.5},{L7=18.5},{L8=20.7},{L9=0.4},{L10=3},{L11=1.5},{N1=80},{N2=35},{W1=60},{W2=80},{ARTNR=GT60-20-xxSx-xxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
GIMOTA
Description
Plug part indoor, socket contact
Bill of material
GT60-20-xxSx-xxx
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GT60-20-xxSx-xxx
GT60-20-xxSx-xxx
SIZE
Size
20
20
L1
35.5
35.5
mm
L2
22.0
22.0
mm
D1
41.1
41.1
mm
G1
1"1/8-18
1"1/8-18
G2
1"1/4-18
1"1/4-18