目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GU310-48-58SN-EAC
GIMOTA
Circularconnectors
Receptacle with bayonet coupling
Serie GU
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gimota/circularconnectors/rcp_with_bynet_coupling/serie_gu/receptacle_with_flange_48_58sn.prj},{NB=GU310-48-58SN-EAC},{COMPANY=GIMOTA},{SIZE=48},{L1=110},{L2=90},{L3=110},{L4=90},{L5=64.9},{L6=43},{L7=29.4},{L8=24.5},{L9=11.6},{L10=3},{L11=19.2},{L12=13.9},{L13=3.2},{L14=6},{L15=3.2},{D1=108},{D2=99},{D3=90},{D4=84},{D5=72.7},{D6=68.9},{D7=95},{D8=86},{D9=71.2},{D10=67.7},{D11=8.5},{G1=M74x1.5},{G1X=74},{G1P=1.5},{GL1=19},{GL2=11.4},{B1=3},{B2=12.6},{R1=10},{W1=10},{W2=3},{W3=2},{W4=35},{W5=37},{W6=13},{W7=45},{W8=45},{W9=45},{W10=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
GIMOTA
Description
Receptacle with flange
Bill of material
GU310-48-58SN-EAC
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GU310-48-58SN-EAC
SIZE
Size
48
L1
110
mm
L5
64.9
mm
L12
13.9
mm
D3
90
mm