目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GB604-14S-5SN-EAA
GIMOTA
Sensor connectors
Outdoor application
Plug
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{gimota/sensor_connectors/outdoor_application/plug/gb604_14sx_xxsx_eaa.prj},{NB=GB604-14S-5SN-EAA},{COMPANY=GIMOTA},{SIZE=14S},{L0=1.5},{L1=25.7},{L2=16},{L3=12.7},{L4=11.3},{L5=7},{L6=6},{L7=2},{L8=2.1},{L9=1},{L10=0.1},{L11=4.4},{L12=9.5},{L13=1},{D1=39.9},{D2=34.5},{D3=32.4},{D4=30.5},{D5=27},{D6=19.4},{D7=17.1},{D8=15.3},{D9=28.8},{D10=24.5},{D11=20.5},{D12=17},{D13=19},{D14=13.5},{D15=2.7},{G1=3/4\"-20 UNEF 2A},{G1X=19.050},{H1=10.25},{H2=6.1},{H3=6.35},{H4=0.5},{B1=2},{R1=3},{W1=120},{W2=15},{W3=15},{W4=15},{W5=5},{W6=30},{W7=90},{ARTNR=GB604-14S-5SN-EAA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
GIMOTA
Description
EMV Plug
Bill of material
GB604-14S-5SN-EAA
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GB604-14S-5SN-EAA
GB604-14S-5SN-EAA
SIZE
Size
14S
L1
25.7
mm
L5
7
mm
L9
1
mm
D1
39.9
mm
G1
3/4"-20 UNEF 2A