GF-7122.1.68.100.GL-GL-PVA.A.180°C
Graeff
GF-7X22 - Sensor with mountig tip for pipes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{graeff/gf_7x22/gf_7122_asmtab.prj},{NB=GF-7122.1.68.100.GL-GL-PVA.A.180},{COMP=Gräff GmbH},{DESC=GF-7122 - Rohrleitungs- / Schellenfühler (Widerstandsthermometer)},{BEST=GF-7122},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=},{A2=.1},{A3=},{A4=},{A5=},{A6=68},{A6H=16},{A7=100},{A8=.GL-GL-PVA},{A9=1},{A9H=0},{A10=1},{A10EP=0},{A10EG=0},{A11=.180},{A97=ISO 9001, ATEX, IECEX},{A99= },{PPATH=assemblies/gf_7122_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7122 - Pipe / clamp sensor (resistance thermometer)
Bill of material
GF-7122.1.68.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7122 - Pipe / clamp sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7122.1.68.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
A2
Number of measuring systems
1
2
1
2
A3
Element
PT100
PT1000
PT100
PT1000
A4
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A5
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A6
Pipe clamp diameter
16-25
20-32
32-50
50-70
70-90
90-110
110-130
16-25
20-32
32-50
50-70
70-90
90-110
110-130
mm
A6H
Pipe clamp diameter
mm
Enter value for A6H
Pipe clamp diameter
mm
cm
inch
ft
確定
A7
Cable length
mm
Enter value for A7
Cable length
mm
cm
inch
ft
確定
A8
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A9
Cable protection - length (corrugated hose)
Without
With
Without
With
A9H
Cable protection - length (corrugated hose)
0
0
mm
A10
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A10EP
Number of poles
A10EG
Size
A11
Measuring tip maximum temperature
180
200
350
450
180
200
350
450
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions