slovenčina
English
T35339
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Taper bush
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/taper_lock/t_belt_pulley_for_taper_bushes_l050_asmtab.prj},{NB=T35339},{NAME=Timing belt pulley inch profile for taper bush TL 27 L 050/10F, TL1108},{DESCRIPTION=TL 27 L 050},{CNSORDERNO=T35339},{TYPE=10F},{MAT=St},{Z=27},{TAPERBUSH=1108},{HM=28},{DP=81.86},{DE=81.10},{DF=87},{DM=62},{DI=0},{F=19},{L=22},{R=3.0},{N=315},{I=72.0},{KG=0.60},{PPATH=t_belt_pulley_for_taper_bushes_l_asmtpl.prj},{CNSORDERNO2=21050027}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys L 050 for taper bush for belt width 050 (1/2" = 12,7 mm)
Bill of material
T35339
NAME
Name
Timing belt pulley inch profile for taper bush TL 27 L 050/10F, TL1108
Timing belt pulley inch profile for taper bush TL 27 L 050/10F, TL1108
DESCRIPTION
Description
TL 27 L 050
TL 27 L 050
CNSORDERNO
Order number
T35339
T35339
TYPE
Type
10F
10F
MAT
Material
St
St
Z
Number of teeth
27
27
TAPERBUSH
Taper bushes
1108
1108
HM
Hole max.
28
28
mm
DP
dp
81.86
81.86
mm
DE
de
81.10
81.10
mm
DF
Df
87
87
mm
DM
Dm
62
62
mm
DI
Di
0
0
mm
F
19
mm
L
22
22
mm
R
3.0
3.0
mm
N
n°flange
315
315
KG
0.60
0.60
kg