目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
24300.0810 U-Handle diagonal
Halder
Standard Parts
Operating Elements
EH 24300. U-Handles diagonal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh24300_3/eh_24300_7.prj},{NB=24300.0810 Bügelgriffe schräg},{BESTNR=24300.0810},{B1=20},{L1=128},{L2=141},{A=13},{B2=24},{B3=32},{B4=50},{B5=13.5},{D=M6},{NDM=6.000},{H1=32},{H2=48},{H3=50},{H4=13.5},{R=13},{T=10},{G=340},{CTN=83024900},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Halder
Description
EH 24300. - U-Handles diagonal
Bill of material
24300.0810 U-Handle diagonal
BESTNR
Ref. No.
24300.0810
24300.0810
B1
20
20
mm
L1
±0.25
128
128
mm
L2
141
141
mm
A
13
13
mm
B2
24
24
mm
B3
32
32
mm
B4
50
50
mm
B5
+1
13.5
13.5
mm
D
M6
M6
H1
32
32
mm
H2
48
48
mm
R
13
13
mm
T
min.
10
10
mm
G
Weight
340
340
g