目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH24100.0651 Retaining Catch
Halder
Standard Parts
Operating Elements
EH 24100. Retaining Catches double-sided
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh_2410_2/eh_2410_2.prj},{NB=EH24100.0651 Drehriegel},{BESTNR=24100.0651},{BESTNR1=2410.651},{AUS=silber},{D1=M8},{NDM=8.000},{D2=14},{L1=65},{L2=130},{L2X=78.000},{B=25.2},{H1=14},{H2=15.8},{H3=0.8},{H4=9.0},{SW=5},{G=220},{COLOR=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Halder
Description
EH 24100. - Retaining Catches double-sided
Bill of material
EH24100.0651 Retaining Catch
BESTNR
Ref. No.
24100.0651
24100.0651
AUS
Finish
silver
silver
D1
Thread
M8
M8
D2
14
14
mm
L1
65
65
mm
L2
130
130
mm
B
25.2
25.2
mm
H1
14
14
mm
H2
15.8
15.8
mm
H3
0.8
mm
H4
9.0
9.0
mm
SW
5
5
mm
G
Weight
220
220
g