目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
24410.0494 Adjustable Clamping Lever
Halder
Standard Parts
Operating Elements
EH 24410. Adjustable Clamping Levers, with clamping screw
with plastic/brass thrust pin
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh_24410/eh_24410_1/eh_24410_1.prj},{NB=24410.0494 Verstellbare Klemmhebel},{BESTNR=24410.0494},{AUS=mit Kunststoff-Druckzapfen, schwarz},{D1=22},{D2=M10},{D2X=10.0},{L1=63},{D3=16.0},{D4=8.0},{D4X=8.000},{H1=36.0},{H2=8.0},{H3=3.5},{H4=52},{L2=74},{L3=2.0},{G=148},{VER=3},{A=14.400},{PINR=0.75},{PING=0.75},{PINB=0.75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 108
HELP_VARIABLE
Company
Halder
Description
EH 24410. - Adjustable Clamping Levers, with clamping screw with plastic/brass thrust pin
Bill of material
24410.0494 Adjustable Clamping Lever
BESTNR
Ref. No.
24410.0494
24410.0494
AUS
Finish
with plastic thrust pin, black
with plastic thrust pin, black
D1
22
22
mm
D2
Thread
M10
M10
L1
63
63
mm
D3
16.0
16.0
mm
D4
8.0
8.0
mm
H1
36.0
36.0
mm
H2
8.0
8.0
mm
H3
3.5
3.5
mm
H4
52
52
mm
L2
74
74
mm
L3
2.0
2.0
mm
G
Weight
148
148
g
PINR
0.75
0.75
PING
0.75
0.75
PINB
0.75
0.75