目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24430.0052 Clamping Lever
Halder
Standard Parts
Operating Elements
EH 24430. Clamping Levers
with female thread
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh_2443/eh_2443_2/eh_2443_2.prj},{NB=EH 24430.0052 Spannhebel},{BESTNR=24430.0052},{BESTNR1=24430.052},{MAT=Stahl},{AUS=mit Innengewinde},{D1=36},{D2=M16},{D3=0},{D4=14},{D5=35},{H=58},{L=138},{T1=24},{T2=0},{G=519},{H2=41.000},{H3=32.000},{D2A=M16},{NDM=16.000},{X=0.000},{T1X=28.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Halder
Description
EH 24430. - Clamping Levers with female thread
Bill of material
EH 24430.0052 Clamping Lever
BESTNR
Ref. No.
24430.0052
24430.0052
MAT
material
steel
steel
AUS
finish
with female thread
D1
36
36
mm
D2
thread
M16
M16
D4
14
14
mm
D5
35
35
mm
H
58
58
mm
L
138
138
mm
T1
24
24
mm
G
weight
519
519
g