目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
24441.0225 Adjustable Flat Clamping Lever
Halder
Standard Parts
Operating Elements
EH 24441. Adjustable Flat Clamping Levers stainless steel
with female thread
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh_24441_4/eh_24441_2/eh_24441_2.prj},{NB=24441.0225 Verstellbare Flachspannhebel},{BESTNR=24441.0225},{AUS=mit Innengewinde, schwarz},{D2=M16},{L2=145},{D1=40},{D3=23},{H1=42.0},{H2=4},{H3=4.0},{H4=56.0},{T=22},{TEMPMIN=-30},{TEMPMAX=80},{G=373},{FR=SW},{NDM=16.000},{FARBE=black (textured finish)},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Halder
Description
EH 24441. - Adjustable Flat Clamping Levers stainless steel, with female thread
Bill of material
24441.0225 Adjustable Flat Clamping Lever
BESTNR
Ref. No.
24441.0225
24441.0225
AUS
finish
with female thread, black
with female thread, black
D2
Thread
M16
M16
L2
145
145
mm
D1
40
40
mm
D3
23
23
mm
H1
42.0
42.0
mm
H2
4
4
mm
H3
4.0
4.0
mm
H4
56.0
56.0
mm
T
min.
22
22
mm
TEMPMIN
Temperature min.
-30
°C
TEMPMAX
Temperature max.
80
°C
G
Weight
373
373
g