目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24520.0029 Thumb Kob
Halder
Standard Parts
Operating Elements
EH 24520. Thumb Kob
with knurling
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh_2452/eh_2452_b/eh_2452_b.prj},{NB=EH 24520.0029 Knopfe},{BESTNR=24520.0029},{MAT=Stahl},{AUS=mit Rändel (Bild 2)},{D1=31},{D2=M 10},{NDM=10},{P=1.500},{D3=18.5},{H1=27.0},{H2=17.0},{T=17},{G=74},{VER=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Halder
Description
EH 24520. - Knöpfe / mit Rändel
Bill of material
EH 24520.0029 Thumb Kob
BESTNR
Ref. No.
24520.0029
24520.0029
MAT
Material
steel
steel
AUS
Finish
with knurling (Bild 2)
D1
Diameter
31
31
mm
D2
Diameter
M 10
M 10
D3
Diameter
18.5
18.5
mm
H1
Length
27.0
27.0
mm
H2
Length
17.0
17.0
mm
T
Length
17
17
mm
G
Weight
74
74
g