目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24580.0350 Handwheel
Halder
Standard Parts
Operating Elements
EH 24580. Handwheels, DIN 950 cast-iron
with keyway, with rotating handle
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/bedienteile/eh_2458/eh_2458_1/eh_2458_1.prj},{NB=EH 24580.0350 Handrad},{BESTNR=24580.0350},{BESTNR1=2458.350},{AUS=mit Nut, mit drehbarem Griff EH 2446, montiert, form N-F/G, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=36},{B3=8},{T=33.3},{G=10500},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=d3},{ID=2446036},{ROT=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Halder
Description
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, with rotating handle
Bill of material
EH 24580.0350 Handwheel
BESTNR
Ref. No.
24580.0350
24580.0350
AUS
finish
with keyway, with rotating handle EH 2446., mounted, form N-F/G, small
with keyway, with rotating handle EH 2446., mounted, form N-F/G, small
D1
400
400
mm
D2
H7 small-large
30
30
mm
D3
65
65
mm
L1
38
38
mm
L2
25
25
mm
AA
number of spokes
5
5
ZB
corresponding Machine Handles DIN 39/DIN 98
36
36
mm
B3
8
8
mm
T
33.3
33.3
mm
G
weight
10500
10500
g