目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22030.0164 Spring Plunger
Halder
Standard Parts
Machine and Fixture Elements
EH 22030. Spring Plungers with bolt and internal hexagon
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2203_1/eh_2203_2_assmtab.prj},{NB=EH 22030.0164 federndes Druckstueck (8)},{BESTNR=22030.0164},{BESTNR1=2203.164},{AUS=Automatenstahl, verstaerkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=13.0},{L=48},{S=8},{SW=12.0},{F1=91.0},{F2=223.0},{G=100.0},{A=4.000},{SWS=13.8564},{SWT=12.000},{B=5.9929},{C=2.04000},{CC=6.500},{SI=13.700},{VI=15.000},{MS=0.300},{SK=13.000},{BR=16.000},{PPATH=eh_2203_2_sbl.prj},{S1=8.0},{FUNC=Arresting, Pressing, Screwing, Ejecting, Damping, Cushioning, Positioning, Resting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Halder
Description
EH 22030. - Spring Plungers with bolt and internal hexagon
Bill of material
EH 22030.0164 Spring Plunger
BESTNR
Ref. No.
22030.0164
22030.0164
AUS
finish
free cutting steel, increased spring load
free cutting steel, increased spring load
D1
thread
M24
M24
D2
13.0
13.0
mm
L
48
48
mm
S
mm
Enter value for S
mm
cm
inch
ft
確定
SW
12.0
12.0
mm
F1
spring load
91.0
91.0
N
F2
spring load
223.0
223.0
N
G
weight
100.0
100.0
g