目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22100.0212 Spring Body
Halder
Standard Parts
Machine and Fixture Elements
EH 22100. Spring Bodies
body from steel, tipped
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2210/eh_2210_5/eh_2210_5.prj},{NB=EH 22100.0212 Federhuelse},{BESTNR=22100.0212},{BESTNR1=2210.212},{AUS=Huelse aus Stahl, abgerundet},{D1=2.2},{L0=16},{L3=7.8},{LF1=12.0},{LF2=10.5},{F1=2.2},{F2=3.0},{R=0.53},{G=0.23},{D3=1.6},{N=6},{VERS=2.000},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 22100. - Spring Bodies / body from steel, tipped
Bill of material
22100.0212 Spring Body
BESTNR
Ref. No.
22100.0212
22100.0212
AUS
finish
body from steel, tipped
D1
±0.05
2.2
2.2
mm
L0
16
16
mm
L3
7.8
7.8
mm
LF1
12.0
12.0
mm
LF2
10.5
10.5
mm
F1
spring load
2.2
2.2
N
F2
spring load
3.0
3.0
N
R
0.53
0.53
N/mm
G
weight
0.23
0.23
g