目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120.0379 Index Bolt with mounting flange
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Bolts with mounting flange
without plastic grip
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_rastriegel_mit_anschraubflansch/ohne_kunststoffkappe/eh_2212_376_asmtab.prj},{NB=EH 22120.0379 Rastriegel mit Anschraubflansch (0)},{BESTNR=22120.0379},{BESTNR1=2212.379},{AUS=ohne Kunststoffkappe},{POS=0},{D1=8},{L2=12},{D2=20},{D3=40},{H=20},{K=22},{L1=69},{L3=37},{S=15},{F1=21},{F2=58},{G=167},{DK=10.000},{D3X=14.500},{HX=15.000},{L4=1.000},{L5=55.600},{L6=42.500},{B2=5.000},{F=F3},{DFL=5.500},{TF=5.500},{VERS=3.000},{PPATH=eh_2212_376_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Bolts with mounting flange / without plastic grip
Bill of material
EH 22120.0379 Index Bolt with mounting flange
BESTNR
Ref. No.
22120.0379
22120.0379
AUS
finish
without plastic grip
POS
position
locked
unlocked
locked
unlocked
D1
-0.02/-0.04
8
8
mm
L2
12
12
mm
D2
20
20
mm
D3
40
40
mm
H
20
20
mm
K
22
22
mm
L1
69
69
mm
L3
37
37
mm
S
15
15
mm
F1
spring load ~
21
21
N
F2
spring load ~
58
58
N
G
weight
167
167
g