目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22200.0045 Spring-Loaded Catch
Halder
Standard Parts
Machine and Fixture Elements
EH 22200. Spring-Loaded Catches, DIN 6310
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2220/eh_2220.prj},{NB=EH 22200.0045 Schnappverschluss},{BESTNR=22200.0045},{BESTNR1=2220.045},{L1=45},{B1=8},{D1=4},{D2=5.0},{H1=9.5},{H2=5.5},{H3=8},{H4=4},{L2=15},{L3=10},{L4=2},{L5=9},{L6=11},{L7=30},{M1=2.5},{T=1.5},{R=1.6},{G=15},{FUNC=Closing, Locking, Closing}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 22200. - Spring-Loaded Catches, DIN 6310
Bill of material
EH 22200.0045 Spring-Loaded Catch
BESTNR
Ref. No.
22200.0045
22200.0045
L1
45
45
mm
B1
-0,2
8
8
mm
D1
E9
4
4
mm
D2
5.0
5.0
mm
H1
9.5
9.5
mm
H2
5.5
5.5
mm
H3
8
8
mm
H4
4
4
mm
L2
±0.1
15
15
mm
L3
10
10
mm
L4
2
2
mm
L5
9
9
mm
L6
11
11
mm
L7
30
30
mm
M1
2.5
2.5
mm
T
1.5
1.5
mm
R
1.6
1.6
mm
G
weight
15
15
g