目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120.0120 Locking Nut
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers compact with hexagon collar and locking, with T-handle
Lock nut
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/en2211_rast_kom_sec_arr_mit_tgriff/kontermutter/eh_2211_08x_m.prj},{NB=EH 22120.0120 Kontermutter x1},{BESTNR=22120.0120},{BESTNR1=2212.120},{MAT=Stahl},{AUS=Kontermuttern ISO 8675 (DIN 439) fuer folgende Groessen},{D2=M20 x 1.5},{DNDM=20.000},{DKDM=18.376},{P=1.500},{G=32.0},{VERZ=4.000},{H=10.000},{SW=30.000},{VERS2=1.000},{DISP=1},{VERS=3},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Locking Nuts for Index Plungers compact with hexagon collar and locking, with T-Handle
Bill of material
EH 22120.0120 Locking Nut
BESTNR
Ref. No.
22120.0120
22120.0120
MAT
material
steel
steel
AUS
finish
Locking Nuts ISO 8675 (DIN 439) for following sizes
D2
thread
M20 x 1.5
M20 x 1.5
G
weight
32.0
32.0
g