目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
25161.0135 Hinge
Halder
Standard Parts
Machine Elements
EH 25161. Hinges adjustable
adjustable in height and width
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/maschinenelemente/eh25161_1/eh25161_1_3/eh_25161_1_asmtab.prj},{NB=25161.0135 (0) Scharniere},{BESTNR=25161.0135},{ROT=0},{AUS=Zink-Druckguss, silber},{B1=40},{B2=30},{B3=22.0},{D1=4.5},{D2=4},{H1=9.5},{H2=6},{H3=5.5},{L1=52},{L2=22},{X=0.50},{G=69},{L3=22.0},{M1=30},{M2=22},{W=2},{WX=},{POS1X=},{POS2X=},{POS3X=},{POS4X=},{CTN=},{CTNUS=},{ROHS=},{INFOGANTER=},{INFOWINCO=},{INFOEG=},{PPATH=gn127_hb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Halder
Description
EH 25161. - Hinges adjustable / adjustable in height and width
Bill of material
25161.0135 Hinge
BESTNR
Ref. No.
25161.0135
25161.0135
ROT
Angle
AUS
Version
Zinc-die cast, silver
Zinc-die cast, silver
B1
40
40
mm
B2
30
30
mm
B3
22.0
22.0
mm
D1
4.5
4.5
mm
D2
4
4
mm
H1
9.5
9.5
mm
H2
6
6
mm
H3
5.5
5.5
mm
L1
52
52
mm
L2
22
22
mm
X
0.50
0.50
mm
G
Weight
69
69
g