目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
23190.0072 Clamp
Halder
Standard Parts
Clamping Elements
EH 23190. Clamps with exchangeable soft jaw
Soft jaw from plastic
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/spannelemente/eh_23190_spanneisen_mws/schonbacke_aus_kunststoff/eh_23190_3.prj},{NB=23190.0072 Spanneisen},{BESTNR=23190.0072},{B1=9.0},{B4=10},{D2=M3},{D2X=3.0},{H2=6},{H3=12},{L5=20},{L6=11},{SW=2.0},{TEMP=0/+50},{G=2.7},{X=5.42},{Y=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Soft jaw from plastic
Bill of material
23190.0072 Clamp
BESTNR
Ref. No.
23190.0072
23190.0072
B1
+0.5
9.0
9.0
mm
B4
10
10
mm
D2
Thread
M3
M3
H2
6
6
mm
H3
12
12
mm
L5
20
20
mm
L6
11
11
mm
SW
2.0
2.0
mm
TEMP
Temperature min./max.
0/+50
°C
G
weight
2.7
2.7
g