目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23320.0050 Clamping Jaws
Halder
Standard Parts
Clamping Elements
EH 23320. Floating Clamps
Clamps for floating clamps, M12
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/spannelemente/eh_2332_schwimmspanner/eh_2332_spann/eh_2332_spann_standard.prj},{NB=EH 23320.0050 Spannbacken},{BESTNR=23320.0050},{AUS=untere Standard-Spannbacke},{SPB=-},{H1=26.8},{H2=0.0},{G=83},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 23320. - Standard Clamping Jaws, for floating clamp M12
Bill of material
EH 23320.0050 Clamping Jaws
BESTNR
Ref. No.
23320.0050
23320.0050
AUS
Ausführung
lower standard clamping jaw
lower standard clamping jaw
SPB
Clamping range
-
-
H1
-0,1
26.8
26.8
mm
G
weight
83
83
g