目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1910.220 Clamping Cube
Halder
Modular Jig and Fixture Systems
Basic Elements
EH 1910. Clamping Cubes, welded, semi-finished
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/vorrichtungssysteme/basiselemente/eh_1910_aufspannwuerfell_geschweisst_vorbearbeitet/eh_1910_3.prj},{NB=1910.220 Aufspannwuerfel (Vorrichtungssysteme)},{BESTNR=1910.220},{BESTNR1=EH_1910.220},{L1=400},{L2=231},{L3=-},{L3X=0},{L4=150},{H=500},{H1=450},{A=150},{B1=150},{B2=-},{B2X=0},{N=4},{Y=12},{YA=13.500},{YB=20.000},{YC=13.000},{G=134000},{L3Y=300},{L4X=32},{L5=167},{L7=30},{B1X=406},{B2Y=237},{B3=300},{B4=231},{B5=32},{L6=150},{H2=32},{H4=50},{H5=480},{H6=20},{F=wu},{D1=50},{D2=20},{D3=30},{FA=56},{FA1=50},{V1=32},{V2=15},{V3=30},{V4=32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 1910. - Clamping Cubes, welded, semi-finished
Bill of material
1910.220 Clamping Cube
BESTNR
Ref. No.
1910.220
1910.220
L1
400
400
mm
L2
231
231
mm
L3
-
-
mm
L4
150
150
mm
H
500
500
mm
H1
450
450
mm
A
150
150
mm
B1
150
150
mm
B2
-
-
mm
N
4
4
Y
12
12
G
weight
134000
134000
g