目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23040.0622 Stud for T-Nuts
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23040. Studs for T-Nuts, DIN 6379 B1 long for T-Nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2304_stiftschrauben_din_6379_b1_lang_fuer_muttern_fuer_t_nuten/eh_2304.prj},{NB=EH 23040.0622 Stiftschraube (Vorrichtungssysteme)},{BESTNR=EH 23040.0622},{BESTNR1=EH_2304.622},{D=M12},{NDM=12},{KDM=9.853},{L=63},{B1=-},{B1X=0},{B2=-},{B2X=0},{G=50},{SYSTEM=V70/L12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Halder
Description
EH 23040. - Studs for T-Nuts, DIN 6379 B 1 long, for T-Nuts
Bill of material
EH 23040.0622 Stud for T-Nuts
BESTNR
Ref. No.
EH 23040.0622
EH 23040.0622
D
thread
M12
M12
L
63
63
mm
B1
-
-
mm
B2
-
-
mm
G
weight
50
50
g
SYSTEM
System
V70/L12
V70/L12