目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700.0312 Base Element
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23700. Position Base Elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2370_fusselement/eh_2370_312_ass.prj},{NB=EH 23700.0312 Fusselement (Vorrichtungssysteme)},{BESTNR=EH 23700.0312},{BESTNR1=EH_2370.312},{AXBXC=30x25x65},{A=30},{B=25},{C=65},{B1=30},{F=12.5},{GEW=M 12},{G1=12},{G11M=10.106},{G11V=9.853},{I=12.5},{K=20},{L=40},{G=320},{SYSTEM=V70/L12},{D1=12},{D2=12.5},{BZ1=6.8},{BZ2=4.8},{HZ2=2.2},{HZ3=2.2},{DZ1=16},{L3=4},{L4=35},{B2=16},{DK=10.2},{H=26},{H2=20},{PPATH=eh_2370_3_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Base Element
Bill of material
EH 23700.0312 Base Element
BESTNR
Ref. No.
EH 23700.0312
EH 23700.0312
AXBXC
30x25x65
30x25x65
mm
B1
30
30
mm
F
12.5
12.5
mm
GEW
thread
M 12
M 12
I
12.5
12.5
mm
K
20
20
mm
L
40
40
mm
G
weight
320
320
g
SYSTEM
System
V70/L12
V70/L12