目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1990.190 Supporting Plate
Halder
Modular Jig and Fixture Systems
Zero-Point Clamping Systems
EH 1990. Supporting Plates, with 2 connecting rings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_traegerplatten_mit_2_einzugsringen/eh_1990190_asmtbl.prj},{NB=1990.190 Traegerplatte},{BESTNR=1990.190},{BESTNR1=EH_1990.190},{G=11},{L1=480.000},{B1=200.000},{C=0.000},{L2=140.000},{D1=92.000},{D2=0.000},{D3=0.000},{D4=40.000},{D5=0.000},{D6=0.000},{D7=0.000},{D8=0.000},{D9=0.000},{LK=74.000},{DN=8.000},{L3=0.000},{H1=40.000},{L4=0.000},{L5=0.000},{B2=0.000},{H2=11.000},{H3=25.000},{H4=0.000},{H5=0.000},{PPATH=eh_1990190_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Supporting Plates with 2 connecting rings
Bill of material
1990.190 Supporting Plate
BESTNR
Ref. No.
1990.190
G
weight
11
kg